Publish your products
DM-NVX-DIR-80 - DM NVX Director™ Virtual Switching Appliance, 80 Endpoints
DM-NVX-DIR-80 - DM NVX Director™ Virtual Switching Appliance, 80 Endpoints

    DM-NVX-DIR-80 - DM NVX Director™ Virtual Switching Appliance, 80 Endpoints

    The DM® XiO Director, model DM-XIO-DIR-80, is an enterprise-grade network appliance that facilitates configuration, control, and management of a large-scale AV network. Using DM NVX encoder/decoders, Crestron® offers the industry’s most versatile and scalable solution for distributing 4K60 4:4:4 HDR video over an IP network. The XiO Director provides a means for managing large networks of DM NVX devices, routing AV signals, and simplifying integration with one or more Crestron control systems.

    Virtual DM® Switcher
    The XiO Director virtually emulates the functionality of a traditional hardware-based DigitalMedia™ matrix switcher, routing high-quality 4K streaming AV signals throughout a room, building, or campus. The DM-XIO-DIR-80 model supports a total of 80 endpoint devices consisting of DM NVX encoders and decoders. Multiple XiO Director units can be deployed, with the ability to route signals between units just like hardware switchers [1], easily handling even the largest corporate enterprise, university, governmental, military, medical, transportation, sports, entertainment, hospitality, gaming, or retail application.

    Simple, Flexible Configuration
    System configuration could not be simpler. The XiO Director automatically discovers each DM NVX endpoint on the network, and allows each endpoint to be assigned as a logical input or output to the software-based matrix switcher. The XiO Director effectively eliminates the need for a physical switcher, providing the virtual equivalent running on the AV network.
    Note: The DM-XIO-DIR-80 assigns all associated endpoints to a single “domain.” A domain is a logical grouping of endpoints that operate together as a single switching entity. Each DM-XIO-DIR-80 in a system functions as a separate domain. Other XiO Director models, including the DM-XIO-DIR-160 and DM-XIO-DIR-ENT, can support multiple domains. Refer to each model’s spec sheet for more information and additional available features.

    Easy Web-based Setup and Control
    The XiO Director provides an intuitive web-based user interface to facilitate system configuration, signal routing, and comprehensive diagnostics of the complete AV network. Each domain and endpoint, as well as the inputs and outputs on each endpoint, can be designated with a user-friendly name. Navigating the entire system is easy using the search box [1] to quickly find domains, endpoints, inputs, and outputs by name or address. A system overview screen is also provided, showing the video and audio signal status for every input and output in a graphical layout that’s easy to view and navigate.
      

    Key Features

    • Comprehensive network AV system configuration, management, and signal routing
    • Emulates a traditional hardware-based matrix switcher
    • Works with Crestron® DM® NVX encoders and decoders
    • Supports 80 endpoints in a single domain
    • Fully scalable for any sized network
    • Intuitive web-based graphical user interface
    • Ethernet control system interface
    • Fully-programmable control of the virtual matrix and physical endpoints
    • Automatic endpoint device discovery
    • Custom naming and search tools
    • Easy diagnostics and signal status display
    • XML device map file import/export
    • Built-in logging
    • Four Gigabit Ethernet LAN ports
    • Single-space 19” rack-mountable
    • Universal 100-240V internal power supply

    1. Search box navigation and the ability to route signals between units are future features that will be enabled via firmware update.

    Specification
    • Device Support

      Endpoints - Supports 80 DM NVX devices, each configured as an encoder or decoder
      Domains - Supports a single domain (all endpoints are grouped together as a single system)

      Communications
      Ethernet - 10/100/1000 Mbps, auto-switching, auto-negotiating, auto-discovery, full/half duplex, TCP/IP, UDP/IP, CIP, DHCP, SSL, TLS, SSH, IPv4 or IPv6, HTTPS web browser setup and control, Crestron control system integration
      DM NVX (via Ethernet) - HDCP 2.2, AES audio/video content encryption, RTP, RTSP, SDP, ONVIF, IGMPv2, IGMPv3, SMPTE 2022, FEC (Forward Error Correction)

      Connectors
      MGMT (front) - (1) 8-pin RJ45 connector, shielded, female; 10Base-T/100Base-TX/1000Base-T Ethernet port for hardware management
      USB 2.0 (front) - (2) USB Type A connectors, female, black; USB 2.0 host ports for factory use only
      USB 3.0 (front) - (2) USB Type A connectors, female, blue; USB 3.0 host ports for factory use only
      LAN 1 – 4 (front) - (4) 8-pin RJ45 connectors, shielded, female; 10Base-T/100Base-TX/1000Base-T Ethernet ports for web browser, endpoint, and control traffic
      100-240V~ 2-4A 50/60Hz (rear) - (1) IEC 60320 C14 main power inlet; Mates with removable power cord, included

      Controls & Indicators
      MSG - (1) Blue LED, identifies the device when "unit identification" is initiated
      LAN 1 – 2 - (2) Green LEDs, each indicates Ethernet activity on the corresponding LAN port
      DISK - (1) Yellow LED, indicates SSD activity
      PWR - (1) Green LED, indicates the unit is powered on
      RESET - (1) Recessed pushbutton, initiates a hard reset
      Power Button - (1) Pushbutton, initiates boot up or shutdown
      MGMT - (1) Amber LED & (1) bi-color green/orange LED; indicates Ethernet activity, speed, and link status for the management LAN port
      LAN 1 – 4 - (1) Amber LED & (1) bi-color green/orange LED per each of (4) ports; each pair indicates Ethernet activity, speed, and link status for the corresponding LAN port

      Power
      Main Power - 4 Amps @ 100-120 Volts AC, 50/60 Hz; 2 Amps @ 220-240 Volts AC, 50/60 Hz
      Power Consumption - 35 Watts at 100% CPU usage and fan speed

      Environmental
      Operating Temperature - 50° to 95° F (10° to 35° C)
      Operating Humidity - 8% to 90% RH (non-condensing)
      Non-Operating Temperature - -40° to 158° F (-40° to 70° C)
      Non-Operating Humidity - 5% to 95% RH (non-condensing)
      Heat Dissipation - 119.4 BTU/hr

      Construction
      Chassis - Metal, black finish; vented front, rear, and sides; variable speed fan cooled
      Mounting - Freestanding or 1 RU 19-inch rack-mountable (rack ears included)

      Dimensions
      Height - 1.72 in (44 mm)
      Width - 17.21 in (437 mm) without rack ears; 19.00 in (483 mm) with rack ears
      Depth - 10.49 in (267 mm) without rack ears

      Compliance
      IC, CE, FCC Part 15 Class B digital device

      1. Search box navigation and the ability to route signals between units are future features that will be enabled via firmware update.

    Technical specification
    • Unique ref.crestron-DM-NVX-DIR-80
    • Product familyVideo
    • Product groupDigitalMedia Streaming Solutions
    • TypeObject (single object)
    • Date of publishing2018-04-30
    • Edition number1
    • Height (inches)1.72
    • Width (inches)17.21
    • Depth (inches)10.49
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Controls
    • IFC classificationElectrical Element
    • ETIM CodeEC001634
    • ETIM NameAudio/video transmitting system
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_60_75_08
    • Uniclass 2015 DescriptionAudio and visual source products
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit