Crestron® DM NVX® technology transports ultra high definition 4K60 4:4:4 video over standard Gigabit Ethernet with no perceptible latency or loss of quality. Using standard network switches and CAT5e UTP wiring, a DM NVX system delivers a high-performance virtual matrix routing solution for any enterprise or campus-wide 4K content distribution application. Support for High Dynamic Range (HDR10) and HDCP 2.3 compliance ensures the ultimate in picture quality and compatibility for all of today’s varied media sources.1, 2
The DM-NVX-E760 is a compact AV-over-IP encoder designed to function as a transmitter. The DM-NVX-E760 includes a DM® input that provides interoperability with DM 8G+® output devices and DM Lite® transmitters. Certified using HDBaseT® technology, the DM input is also compatible with third-party HDBaseT products.
Real-Time 4K60 Video Distribution
Engineered for demanding conference room and classroom applications, DM NVX technology ensures real time, full-motion 4K60 video performance for the presentation of multimedia, videoconferencing, and live camera images. Interactive functions such as gameplay and the use of a mouse are fluid and natural.
A DM NVX system is engineered for stability and ultimate reliability. Line synchronized outputs ensure perfect synchronization of content across multiple displays for applications such as digital signage. Variable Multicast TTL (Time To Live) enables traversing multiple network routers for optimal flexibility.
Pixel Perfect Processing Technology
A DM NVX system incorporates Pixel Perfect Processing technology, which provides flawless video transport in all applications. The DM-NVX-E760 can encode a video signal to achieve imperceptible end-to-end latency of less than 1 frame. The image quality of the source is maintained across a 1-Gigabit network at any resolution up to 4K60 4:4:4.
Enterprise-Grade Security
The DM-NVX-E760 includes advanced security features and protocols. Using 802.1X authentication, Active Directory® credential management, AES-128 content encryption, PKI authentication, TLS, SSH, and HTTPS, a DM NVX system provides a true enterprise-grade network AV solution engineered to fulfill demanding IT policies.
Encoder Functionality
The DM-NVX-E760 is an encoder that is compatible with DM NVX products that can function as decoders. The DM-NVX-E760 enables AV signals from the DM input to be transmitted over the network to one or many decoders. Encoder functionality of the DM-NVX-E760 can be used in any DM NVX network AV design.
Interoperability with DM 8G+ Output Devices and DM Lite Transmitters
The DM input of the DM-NVX-E760 can be connected to the DM 8G+ output of a DM switcher, transmitter, or other DM device. Examples of DM 8G+ output devices are the DMC-4KZ-CO-HD and DMB-4K-O-C of DM switchers, the DM-TX-4KZ-100-C-1G transmitter, and the DMPS3-4K-350-C and DMPS3-4K-250-C presentation systems.
The DM input can also be connected to the DM Lite port of a DM Lite transmitter. Examples of DM Lite transmitters are the HD-TX-101-C-E and the HD-TX-101-C-1G-E.
Compatibility with DM 8G+ and DM Lite 1-gang and 2-gang wall plate transmitters enables easy integration of a wall plate transmitter, providing a simple installation and system design solution.
HDBaseT Certification
Crestron DM 8G+ technology of the DM input is designed using HDBaseT Alliance specifications, ensuring interoperability with other HDBaseT certified products. The DM input of the DM-NVX-E760 can be connected directly to an HDBaseT compliant source. The DM-NVX-E760 provides the capability to bridge an HDBaseT system with AV over IP, resulting in a hybrid system design and a smooth migration path for existing DM or HDBaseT solutions. Investment protection is achieved for applications that require integration of AV over IP with existing HDBaseT systems or expansion of an existing room system for broader distribution.
NOTE: The DM input will support Ethernet and control signals in a future release.
Test Pattern Generator
The built-in test pattern generator can be used during setup to ensure that video streaming is functional and can also be used as a tool for the adjustment, calibration, and alignment of displays, projectors, and video walls. The DM-NVX-E760 can send the test pattern to any routed DM NVX decoder.
Adaptive Bit Rate
daptive bit rate can be enabled or disabled using the web interface or a control system. Adaptive bit rate enables the encoder to automatically set the bit rate required for the input resolution of the stream; for example, the adaptive bit rate for a common resolution such as 1920x1080p@60Hz (1080p60) is automatically set to 400 Mbps. Adaptive bit rate makes better use of the available bandwidth.
Analog Audio De-embedding
The analog audio output provides a balanced or unbalanced stereo line level signal to feed a local sound system or sound bar. The output volume is adjustable using the web interface or a control system.3
7.1 Surround Sound Audio
DM NVX technology supports the lossless transport of 7.1 surround sound audio signals, including Dolby® TrueHD, Dolby Atmos®, DTS HD®, DTS:X®, and uncompressed linear PCM.
AES67 Audio Embedding and De-embedding
AES67 support allows an HDMI® source to be transmitted as a 2-channel AES67 stream while another 2-channel AES67 audio stream is received from a Crestron DSP or other third-party device. The received AES67 audio stream can be output via the analog audio output.
NOTE: An AES67 stream that is received by a DM NVX endpoint cannot be transmitted from that endpoint.
Copper and Fiber Ethernet Connectivity
The DM-NVX-E760 includes two RJ-45 1000BASE T Ethernet ports (Ethernet ports 1 and 2) and one SFP port (Ethernet port 3). The SFP port enables connection to a fiber-optic network with the use of the appropriate Crestron SFP-1G Series transceiver module (sold separately). A selection of modules is offered to accommodate various multimode and single-mode fiber types.
Ethernet port 1, 2, or 3 can be used to transport video over a Gigabit Ethernet network. The remaining Ethernet ports can be used to provide connections to local network devices or to daisy-chain multiple endpoints.
Ethernet port 1 is PoE++ and UPOE compliant and can be powered from PoE++ power sourcing equipment such as the Crestron DM-PSU-ULTRA-MIDSPAN (sold separately), a PoE++ or UPOE compliant Ethernet switch, or third-party compliant PSE.
A DM NVX system can be deployed on an existing corporate or campus network or on a dedicated network. For information about network requirements and guidelines, refer to the DM NVX AV-over-IP System Design Guide, Doc. 7977.
Network Port Selection
Network port selection enables network traffic to be managed and segregated based on traffic type. Internal VLANs are used to route different traffic types to specific external Ethernet ports, which can then be assigned to the various traffic types. AES67 audio can be separated from the primary video and control network resulting in a dedicated audio network.
Automatic Point-to-Point Connectivity
Point-to-point connectivity enables the DM-NVX-E760 to be connected directly to a DM NVX decoder to stream video and audio. Rather than being connected to an Ethernet switch, a 1000BASE-T Ethernet port of the DM-NVX-E760 is connected directly to a 1000BASE-T port of a decoder. By default, point-to-point mode is enabled and can be disabled if desired. When point-to-point mode is enabled, no additional configuration is required for the DM-NVX-E760 to operate in point-to-point mode.
Web-Based Setup
Setup of the DM-NVX-E760 is accomplished by using the built‑in web interface. Full control and monitoring of the device is enabled through integration with a control system or with a DM NVX Director™ virtual switching appliance.
Streamlined Management Using DM NVX Director Virtual Switching Appliances
Use of a DM NVX Director virtual switching appliance (DM-NVX-DIR-80, DM-NVX-DIR-160, or DM-NVX-DIR-ENT) streamlines the entire configuration and control process. A DM NVX Director appliance provides a central point of management and enables the creation of multiple virtual matrix switchers through one easy-to-use web-based portal.
Low-Profile Installation
The DM-NVX-E760 mounts conveniently to a flat surface or rack rail and fits easily beneath a tabletop or inside a lectern, AV cart, or equipment cabinet. All connectors and LED indicators are positioned on the front and rear of the device, offering optimal access and visibility for a clean, serviceable installation. Power is provided via PoE++, UPOE, or the included PW-2420RU power pack.