Publish your products
IV-SAM-VXN-1B - 1 Beyond Automate™ VX Plus Voice-Activated, Multi-Camera Switching Solution
IV-SAM-VXN-1B - 1 Beyond Automate™ VX Plus Voice-Activated, Multi-Camera Switching Solution
IV-SAM-VXN-1B - 1 Beyond Automate™ VX Plus Voice-Activated, Multi-Camera Switching Solution

    IV-SAM-VXN-1B - 1 Beyond Automate™ VX Plus Voice-Activated, Multi-Camera Switching Solution

    The IV‑SAM‑VXN‑1B Automate™ VX Plus is a voice-activated camera switching solution that brings the full multi-camera studio experience to meetings, town halls, and classrooms. Camera switching and movement is done automatically based on the location of the active speaking participant. Automate VX Plus comes with built-in recording and streaming capability along with outputs for video conferencing.

    Professional Services
    The 1 Beyond Automate system requires the purchase of 1 Beyond Camera Systems Remote Professional Services.

    An Equipment Proposal issued by the Crestron Sales Support Services team is required before placing an order for IV‑SAM‑VXN‑1B. All orders must reference the Equipment Proposal number and include the complete camera system outlined in the Equipment Proposal, including Professional Services.

    NOTE: The Equipment Proposal will include the required 1 Beyond cameras, Automate VX system, and 1 Beyond Camera Systems Remote Professional Services. It will also identify third-party equipment, such as microphones, which are necessary to complete the system and must be purchased separately from the applicable manufacturer, based upon the information provided regarding room size, furniture layout, and design specifics.

    Visit IV-PROSERVICE-1B for more details.

    Improved Video for Meetings
    See who is speaking with close-up camera shots. Clean production-style camera switching provides a more engaging experience for remote participants or viewers.

    Voice-Activated Switching
    Hands-free operation uses data from the room microphones to locate the active speaking participant. Camera switching is determined by the mic type used.

    Adapts to Room Sizes and Uses
    Cameras can be located throughout the room for best camera angles. Room configurations can be set to accommodate different furniture layouts with a single button push.

    Graphics, Titles, and Layouts
    Combine multiple sources, superimpose titles and add custom graphics. A graphical user interface allows for custom layouts, not just picture in picture or side by side.

    RESTful API for Crestron® and Third-Party Control
    Enable auto-switching, record/stream, and change room configurations or layouts using a Crestron® control module. An adaptable API is available for customizable user-interfaces on third-party control systems.

    Conference, Stream, and/or Record
    In addition to high quality output for hard or soft codecs, the system has a built-in encoder and recorder to enable multiple live streams and over 100 hours of recording.

    Room Designer Web Interface
    The Room Designer tool provides the ability to design and configure meeting spaces. The browser interface is used to help choose the best position for a variety of cameras and microphones within a room.

    Specification
    • Key Features

      • Automatic camera switching based on the active speaking participant
      • Switches between multiple cameras for broadcast-style production
      • Supports 3 SDI and 12 NDI sources; outputs SDI and NDI streams
      • Intelligent video algorithm follows the conversation, avoiding excessive camera switching
      • Easy configuration with the browser-based Room Design tool
    Technical specification
    • Unique ref.IV-SAM-VXN-1B
    • Product familyAudio Visual Workspace Solutions
    • Product groupIntelligent Video
    • TypeObject (single object)
    • Date of publishing2023-08-11
    • Edition number1
    • Height (inches)3.5
    • Width (inches)16.75
    • Depth (inches)14.5
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)14
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories
    • Uniclass 2015 CodePr_40_10_27_88
    • Uniclass 2015 DescriptionTelecommunications equipment and outlets labels
    • CSI MasterFormat 2014 Code27 20 00
    • CSI MasterFormat 2014 TitleData Communications
    • OmniClass Number23-37 23 00
    • OmniClass TitleTelecommunications Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit