Publish your products
Civilization
Civilization
Civilization
Civilization
Civilization
Civilization
Civilization
    Crossville

    Civilization

    From the depths of the ocean, volcanic activity rose to the surface, creating islands of basalt stone where some of the world’s earliest people formed great cities and governments. These early empires give rise to Civilization, a basalt-inspired line of porcelain tile from Crossville. The smooth, fine-grained stone naturally varies in color from light to dark, and Civilization follows suit with six natural incarnations of basalt featuring unique crystalline visuals and subtle movement found in these unique rock formations.

    As always, Crossville’s porcelain is manufactured in the USA to the highest standards. As grand as the early republics, Civilization features an impressive 24x48 tile in both unpolished and semi-polished finishes, along with a 24x24 and 12x24. Civilization is offered in a unique polygon mosaic, a 2x2 mosaic, and a standard bullnose and cove base.

    Seek inspiration from the past for your newest projects in Civilization, made in the USA by Crossville.

    • Rectified field tiles

    • Unique crystalline visuals

    • Floor and wall mosaics available

    • Recommended grout joint: 3mm

    • Entirely American-made

    Get in contact with Crossville

    Technical specification
    • Unique ref.civilization-porcelain-stone-tile
    • Product familyTile
    • Product groupPorcelain Stone
    • TypeObject (single object)
    • Date of publishing2024-10-11
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13 11
    • OmniClass TitleCeramic Mosaic Tile Flooring

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States