Publish your products
YPSILON Cycle Shelter 11,7m 32 bicycles
YPSILON Cycle Shelter 11,7m 32 bicycles
YPSILON Cycle Shelter 11,7m 32 bicycles
YPSILON Cycle Shelter 11,7m 32 bicycles
    CYKLOS

    YPSILON Cycle Shelter 11,7m 32 bicycles

    Cycle shelter YPSILON is the double-sided version of KAPPA. Just like KAPPA, it´s main function is protection for bicycles, but it can also be used for other purposes such as protection for strollers and motorcycles. It is often combined with the bicycle rack DELTA. However, the bollards BETA and OMEGA is also popular choices with YPSILON.
    Specification
    • See all sizes: Please click "Links" and then "Technical Descriptions"

      Different alternatives for ground attachment:
      1. Concrete foundation/base
      2. Concrete foundation/base (flat surface) above ground.

      Material:
      Poles and roof-frame in steel. Roof in UV-resistant polycarbonate 10mm.
      Hot-dip galvanized
      Hot-dip galvanized + Powder coated in any RAL color. Standard is color black RAL 9005.

    Technical specification
    • Unique ref.YPSILON-cycle-shelter-11700
    • Product familyBicycle parking
    • Product groupCycle shelter YPSILON
    • TypeObject (single object)
    • Date of publishing2018-12-09
    • Edition number1
    • Height (mm)2300
    • Width (mm)11700
    • Depth (mm)4050
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1088
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodeSs_40_20_30_20
    • Uniclass 2015 DescriptionCycle parking equipment systems
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 13
    • OmniClass TitleBicycle Shelters
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    France
    Ireland
    Norway
    Sweden
    United Kingdom