We are using cookies to provide our services

By using our services you agree to our use of cookies

;

BETA Bike Bollard

Unique ref.: BETA-bike-bollard
Brand: CYKLOS
Product family: Bicycle parking
Product group: Bicycle Bollard
Width (mm): 520
Height (mm): 730
Depth (mm): 110
Date of publishing: 2017-11-07
Edition number: 1
Type: Object (single object)
Download (9)
A classic when it comes to bike bollards. The bicycle is placed in the rubber bracket or alongside the bollard. It can be locked using the heart-shaped bollard. A locking chain (often highly appreciated by cyclists) is also available as an option for enhanced security. The BETA bike bollard can also be used for motorcycles, then mounted without the rubber brackets.

Versions:
Cyklos BETA with rubber brackets + chain (Art.no: 312063)
Cyklos BETA with rubber brackets (Art.no: 312064)
Cyklos BETA with chain (for motorcycles) (Art.no: 312065)

Different alternatives for ground attachment:
1. The lower end part of the bollard is extended 300 mm for placement in concrete foundation.
2. Adapter + concrete foundation/base.
Every BETA must be placed with at least 900 mm between bollards.

Material alternatives:
1. Hot-dip galvanized
2. Hot-dip galvanized + Powder coated in any RAL color. Standard is color black RAL 9005.
3. Rubber brackets in “lagopur”: a flexible plastic material.
4. Chain is mounted with black “krym”-plastic. Approved by Swedish Fire and Security-certification (Brand-och Säkerhetscertifiering AB).


Material main: Galvanized steel
Material secondary: Plastic
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 6

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8111
Uniclass 1.4 Description: Bollards
Uniclass 2.0 Code: PR-64-08
Uniclass 2.0 Description: Bollards
Uniclass 2015 Code: Pr_20_76_08_51
Uniclass 2015 Description: Metal bollards
NBS Reference Code: 64-08
NBS Reference Description: Bollards
CSI MasterFormat 2014 Code: 32 39 13
CSI MasterFormat 2014 Title: Manufactured Metal Bollards
OmniClass Number: 23-11 29 35
OmniClass Title: Bollards
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Finland
  • Norway
  • Sweden
  • United Kingdom

BIMobject SEEK Properties

Landscaping - Outdoor Furniture

Name Value
Application Bicycle parking
Capacity 2
Colour Any RAL color. Standard is color black RAL 9005.
Depth 110 mm
Height 730 mm
Integral Finish Hot-dip galvanized + Powder coated in any RAL color. Standard is color black RAL 9005.
Intended Function Bicycle parking
Loading Capabilities 2 bicycles
Material Steel
Maximum Loading Capabilities 2 bicycles
Method Of Installation 1. The lower end part of the bollard is extended 300 mm for placement in concrete foundation. 2. Adapter + concrete foundation/base. Every BETA must be placed with at least 900 mm between bollards.
Method Of Operation Manually
Mounting 1. The lower end part of the bollard is extended 300 mm for placement in concrete foundation. 2. Adapter + concrete foundation/base. Every BETA must be placed with at least 900 mm between bollards.
Width 520 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Any RAL color. Standard is color black RAL 9005.
Material Steel

All BIM objects are real products from real manufacturers confirmed and approved