Publish your products
KAPPA Cycle Shelter 10,5m 20 bicycles
KAPPA Cycle Shelter 10,5m 20 bicycles
KAPPA Cycle Shelter 10,5m 20 bicycles
KAPPA Cycle Shelter 10,5m 20 bicycles
KAPPA Cycle Shelter 10,5m 20 bicycles
    CYKLOS

    KAPPA Cycle Shelter 10,5m 20 bicycles

    The cycle shelter KAPPA has become a popular feature in the public space. It´s designed mainly to function as a protection for bicycles, but it can also be used for other purposes such as protection for strollers and motorcycles. Together with the bicycle rack DELTA (or any other of our bicycle racks) it creates a complete and functional bikeparking solution.

    Specification
    • Sizes:
      Cyklos KAPPA 4,5m (Art.no: 300746)
      Cyklos KAPPA 5,5m (Art.no: 311825)
      Cyklos KAPPA 8,5m (Art.no: 300743)
      Cyklos KAPPA 10,5m (Art.no: 311869)
      Cyklos KAPPA 12,5m (Art.no: 300744)
      Cyklos KAPPA 16,5m (Art.no: 300748)
      Etc

      The c.t.c distance is 4m or 5m. Other c.t.c distances is available for special order.

      Ground attachment:
      Concrete foundation/base

      Material:
      Poles and roof-frame in steel. Roof in UV-resistant polycarbonate 10mm.
      Hot-dip galvanized
      Hot-dip galvanized + Powder coated in any RAL color. Standard is color black RAL 9005.

    Technical specification
    • Unique ref.cycle-shelter-kappa-10500
    • Product familyBicycle parking
    • Product groupCycle shelter KAPPA
    • TypeObject (single object)
    • Date of publishing2017-12-19
    • Edition number1
    • Height (mm)2100
    • Width (mm)10500
    • Depth (mm)1900
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)504
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodeSs_40_20_30_20
    • Uniclass 2015 DescriptionCycle parking equipment systems
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    France
    Ireland
    Norway
    Sweden
    United Kingdom