Publish your products
LINK Bicycle Garage 6200x12000 mm
LINK Bicycle Garage 6200x12000 mm
LINK Bicycle Garage 6200x12000 mm
LINK Bicycle Garage 6200x12000 mm
LINK Bicycle Garage 6200x12000 mm
    CYKLOS

    LINK Bicycle Garage 6200x12000 mm

    LINK Bicycle Garage stand out for its functionality and ease of use for the cyclist. LINK is a Swedish-made bicycle garage that builds on the principle of Cyklos previous cycle shelters - good accessibility without inner posts or other obstacles inside the construction. Automatic sliding doors combined with a robust and intuitive bicycle rack (for example DELTA or the two-tier rack OPTIMA) creates a fast and commuter-friendly bike parking.

    Specification
    • Sizes:
      Cyklos LINK width 6.2m 
      Cyklos LINK width 8m 
      The length of the garage is 1m per gable + optional extension in 2m modules (1.6 m in areas with heavy snow during the winter season)


      Different alternatives for ground attachment:
      1. Concrete foundation
      3. Concrete foundation/base (flat surface) above ground.


      Material alternatives:
      1. Hot-dip galvanized
      2. Powder coated in any RAL color. Standard is color black RAL 9005.
      3. Hot-dip galvanized + Powder coated in any RAL color. Standard is color black RAL 9005.
      Poles and roof-frame in steel. Roof in UV-resistant polycarbonate or plate.

    Technical specification
    • Unique ref.LINK-bicycle-garage-6200x12000-mm
    • Product familyBicycle parking
    • Product groupBicycle garage
    • TypeObject (single object)
    • Date of publishing2026-06-30
    • Edition number1
    • Height (mm)3340
    • Width (mm)6000
    • Depth (mm)8000
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationObject
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 13
    • OmniClass TitleBicycle Shelters

    Region availability

    Europe
    Finland
    Norway
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit