Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
cylinda/products/7fd31519-2309-44ea-9f84-0dabcfad476b
Home
Categories
Kitchen
Appliances
Cylinda dishwasher DM 271
Available in United States
Cylinda
Follow
Cylinda dishwasher DM 271
DM 271 is a easy dishwasher to use, with five basic program for those with a need for good functionality.
Download
Technical specification
Technical specification
Unique ref.
9200841
Product family
Kitchen
Product group
Dishwasher
Type
Object (single object)
Date of publishing
2014-01-02
Edition number
1
Height (mm)
920
Width (mm)
597
Depth (mm)
550
Links
Links
Product url
http://www.cylinda.se/ProduktDetalj/7516
Installation instructions
http://www.cylinda.se/resurs/Cylinda/Bruksanvisningar/Diskmaskiner/Diskmaskin%20DM%20271.pdf
Product certification
http://www.cylinda.se/ProduktDetalj/7516
Related
Related
Material main
Stainless steel
Material secondary
Stainless steel
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
41
Classification
Classification
BIMobject Category
Kitchen - Appliances
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Fisher & Paykel
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
3.8
(
5
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.6
(
14
)
Download