Publish your products
NKV 32/45/65/95
NKV 32/45/65/95
NKV 32/45/65/95
    Dab Pumps

    NKV 32/45/65/95

    4.8 out of 5 stars4.8(10 reviews)

    DAB's NKV 32, 45, 65, 95 pumps are multi-impeller vertical centrifugal pumps with coupling; designed for pressurization in civil and commercial environments, they can also be used in agriculture and in watering systems. The pumps can also be used for the recirculation of water in heating and air conditioning systems. Pump body and upper flange in cataphoretic paint coated cast iron; impellers, diffusers and pump liner made of AISI 304 stainless steel (AISI 316 stainless steel available on request - X version). Centre distance between the 2 in-line ports designed to maximize interchangeability. Starting from 5.5 kW models, the mechanical seal can be removed without removing the motor. Mechanical seals for aggressive liquids and different connections (round, oval, Victaulic, clamp flanges). WRAS and ACS certified IE3 electric motors.

    Specification
    • APPLICATIONS

      NKV are AISI 304 stainless steel multi-impeller vertical centrifugal pumps with coupling; designed for pressurization, conditioning and heating in civil and commercial environments, they can also be used in agriculture and in watering systems. The pumps can be used for the recirculation of water in heating and air conditioning systems.

      CONSTRUCTION FEATURES OF THE PUMP - NKV 32-45-65-95
      The use of advanced stainless steel processing technologies for the main hydraulic components helps to achieve very high performance levels. They are extremely versatile, thanks to the center distance of the in-line ports, designed to maximize interchangeability. Their pump body and upper flange are in cataphoretic paint coated cast iron; impellers, diffusers and pump liner made of AISI 304 stainless steel (AISI 316 stainless steel available on request - X version). Round flanges as standard (oval, loose, virtual, clamp available on request). The mechanical seal is made of standard E1 = Graphite/Silicon Carbide/AISI 316/EPDM = BQGE. FKM/Viton available on request. Starting from 5.5 kW models, the seal can be removed without removing the motor.
      Rigid coupling.

      CONSTRUCTION FEATURES OF THE MOTOR

      Standard mechanical seal E1 (= Graphite/ Silicon Carbide/AISI 316/EPDM) and on request among the various custom seals there are also with FKM/Viton. The seal can be dismantled without removing the motor from 5.5 kW. Rigid coupling. Motor frame B14 up to 4 kW motor size and B5 from 5,5 kW motor size.

    Technical specification
    • Unique ref.NKV-32-45-65-95
    • Product familyCentrifugal Pumps
    • Product groupMultistage Centrifugal Pumps with Vertical Axis
    • TypeObject (single object)
    • Date of publishing2022-01-25
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Pumps
    • IFC classificationPipe Fitting
    • ETIM CodeEC011334
    • ETIM NameMultistage centrifugal pump
    • UNSPSC nameCentrifugal pumps
    • UNSPSC code40151503
    • Uniclass 2015 CodePr_65_53_96_55
    • Uniclass 2015 DescriptionMultistage centrifugal pumps
    • OmniClass Number23-27 17 13
    • OmniClass TitleCentrifugal Pumps
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Similar products

    3.4 out of 5 stars 3.4 (7)
    4.6 out of 5 stars 4.6 (25)
    4.7 out of 5 stars 4.7 (6)
    4.9 out of 5 stars 4.9 (24)
    3.9 out of 5 stars 3.9 (24)