Publish your products
DORA Wood armchair
DORA Wood armchair
DORA Wood armchair
DORA Wood armchair
DORA Wood armchair
DORA Wood armchair
DORA Wood armchair
    DAM
    Archived

    DORA Wood armchair

    DORA honors the hard work of those who have tamed the land of the oldest wine region in the world - the Douro Valley. The structure of the chair is inspired by the delicate outlines of the slopes and the seat refers to the grapes that generate the renowned Porto Wine. DORA is an elegant and plain chair, where you can have moments of sharing, tasting and contemplation, adapting itself to formal and exquisite surroundings as well as informal environments.
    Specification
    • - Materials: solid ash (structure) and composite dark cork (seat). Also available in solid oak or solid walnut (structure).

      - Finishings: colourless matt varnish (structure). Colourless aqueous coating (seat). Coloured matt varnish - ‘warm white’, ‘grumpy black’, ‘dry yellow’, ‘luxury red’, ‘sleepy green’ or ‘elegant grey’ (structure).

      - Custom: arranged with the client.

    Technical specification
    • Unique ref.armchair-dora
    • Product familyDina
    • Product groupChairs by DAM
    • TypeDigital Inventory (Products)
    • Date of publishing2022-01-27
    • Edition number1
    • Height (mm)77
    • Width (mm)62
    • Depth (mm)55
    Related
    • Material mainAsh
    • Material secondaryCork
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryFurniture - Armchairs
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit