Publish your products
DANOPREN FS 60
Danosa

DANOPREN FS 60

DANOPREN FS 60 is a rigid extruded polystyrene (XPS) foam board with butt edges at various thicknesses. Manufactured without CFC's, HCFC's or HFC's. ADVANTAGES AND BENEFITS: - Easy and safe handling of the DANOPREN FS XPS boards: they are light, do not irritate the skin, do not give off dust, maintain their physical integrity. Consequence: easier storage and installation job on-site. - Negligible long-term water absorption. Two consequences: 1. Storage and installation job can be done even under adverse weather conditions; 2. Thermal performance is not degradated by long-term water absorption. - Long-term high compressive and mechanical strength. Two consequences: 1. The XPS boards are robust enough to withstand rough handling during transport and installation without losing their physical integrity or their performance as thermal insulation; 2. Where placed under permanent load, the thickness and, therefore, the Thermal Resistance (obviously proportional to the thickness), will be maintained at long-term. - Thanks to its water absorption and mechanical resistance, the DANOPREN FS XPS boards, properly installed, show a durability equal to the service life of the building in which they are incorporated. Three consequences: 1. Continuous energy saving; 2. Equivalent continuous reduction of CO2 emissions, and 3. Maintenance costs (repair, replacement) null. - Eventually, and depending on the installation system, it may be feasible to re-use the DANOPREN FS XPS boards. As a consequence, a maximum level of environmental sustainability can be obtained, closing the product life-cycle by opening a new life-cycle within the concept "from cradle to cradle".
Specification
  • TECHNICAL DATA: - Thickness: 60 mm (EN 823) - Thickness tolerance: -2/+3 mm (EN 823) - Length: 125 cm (EN 822) - Length tolerance: -8/+8 (EN 822) - Width: 60 cm (EN 822) - Width Tolerance: -8/+8 mm (EN 822) - Flatness: 6 mm/m (EN 825) - Squareness: 5 mm/m (EN 824) - Thermal conductivity: 0,034 W/mK (EN 12667) - Thermal Resistance: 1,80 m2K/W (EN 12667) - Compression strength: more than 200 kPa (EN 826) - Tensile strength perpendicular to faces: ≥ 200 kPa (EN 1604) - Long-term water absorption by total immersion: ≤ 1.5 Vol.% (EN 12087) - Long-term water absorption by diffusion: ≤ 3 Vol.% (EN 12088) - Water absorption by freeze-thaw cycling: ≤ 1 Vol.% (EN 12091) - Water vapour diffusion resistance factor (μ): (4) ≥ 80 (EN 12086) - Dimensional Stability: ≤ 5 % (EN 1604) - Reaction to fire: E Euroclase (EN 13501-01) - Coefficient of linear thermal expansion: 0,07 mm/m·K - Working temperature range (Celsius degrees): -50 / +75 oC - Specific heat: 1.450 J/kg·K - Nominal density: 32 kg/m3 (EN 1602) - Capillarity: Null - Edge treatment: Butt edge - Surface Planed: without extrusión skin PACKAGING, CODING: - Length: 125 cm - Width: 60 cm - Total thickness: 60 mm - m2 per package: 5,25 m2 - Product Code: 481017
Technical specification
  • Unique ref.danopren_fs_60
  • Product familyThermal Insulation
  • Product groupExtruded polystyrene (XPS)
  • TypeObject (single object)
  • Date of publishing2019-03-14
  • Edition number1
  • Height (mm)600
  • Width (mm)1250
  • Depth (mm)60
Related
  • Material mainExtruded polystyrene (XPS)
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationBuilding Element Proxy
  • Uniclass 2015 CodePr_25_71_63_29
  • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation 
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit