Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
dasso/products/56e5b64b-f8c7-4bf5-b808-8cc34c406614
Home
Categories
Flooring
Wood Flooring
EcoTimber Bamboo Flooring Random Width Natural Unfurled Bamboo
Available in United States
dasso Group
Follow
EcoTimber Bamboo Flooring Random Width Natural Unfurled Bamboo
Natural Skin Unfurled Bamboo
All Bamboo 3-ply construction
Thickness: 3/4"
Natural skin "finished" face
Regular Tongue & Groove
Wear layer thickness of 6mm
Download
Specification
Specification
T3/4 x W2 1/4+ 3 3/4+5 x L4ft RL
Technical specification
Technical specification
Unique ref.
ES-FOR-RW-235
Product family
dassoFlooring
Product group
Finish By Nature Unfurled Flooring
Type
Object (single object)
Date of publishing
2021-12-24
Edition number
1
Height (mm)
0.75
Width (mm)
5
Depth (mm)
43
Related
Related
Material main
Bamboo
Manufactured in
China
Classification
Classification
BIMobject Category
Flooring - Wood Flooring
Region availability
North America
Canada
United States
Similar products
dasso Group
EcoTimber Bamboo Flooring 3-1/4'' Natural Unfurled Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 4-3/4'' Summer Wheat Densified Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 4-3/4'' New Bark Densified Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 3-1/4'' Cinnabar Unfurled Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 1/2'' x 5'' Espresso Smooth Strand Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 4-3/4'' Winter Wheat Densified Bamboo
Download