Publish your products
Locking Weapon Racks

Locking Weapon Racks

Datum’s Single- and Double-Hinged Door Weapon Racks are traditional cabinets that provide maximum storage using the entire width of the cabinet. Clearance permits full access to stored weapons, gear, and accessories. The doors on the Bi-Fold Door Weapon Rack fully recede into the cabinet to allow free movement around the cabinet. This model meets security standards set forth by the U.S. military and is ideal for use in areas where floor space is limited.
Specification
  • Dimensions

    Hinged Door Size Options

    • Width: 21" or 42"
    • Depth: 15
    • Height: 24*, 36", 45*, 50*, 64", 72", or 84*
    • Custom sizes available, contact us for details

    Bi-Fold Door Size Options

    • Width: 42"
    • Depth: 15*
    • Height: 24", 36", 45", 50*, 64", 72", or 84*
    • Custom sizes available, contact us for details

    Specifications are subject to change. Contact Datum for the most accurate product details.

Technical specification
  • Unique ref.locking-weapon-racks
  • Product familyWeapon Storage
  • Product groupLocking weapon Racks
  • TypeObject (single object)
  • Date of publishing2026-05-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 51 00
  • CSI MasterFormat 2014 TitleOffice Furniture
  • OmniClass Number23-21 13 00
  • OmniClass TitleRetail and Office Equipment and Furnishings

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States