Publish your products
SP Troffer 2x2 Fluorescent
Day-Brite
Archived

SP Troffer 2x2 Fluorescent

The SP Static Lensed Troffer is a specification grade recessed lensed luminaire and offers many premium options.

Construction/Finish
  • Specification Quality recessed troffer for the following “NEMA” ceiling types: NEMA “G”-Grid, NEMA “NFSG”-Narrow Faced Slot Grid, NEMA “GR”-Grid Regressed, NEMA “NFG”-Narrow Faced Grid, NEMA “F”-Flange.
  • Housing and door frame have smooth edges for easy handling.
  • Housing is multi-stage phosphate treated for maximum corrosion resistance and finish coat is high reflectance baked white enamel.
  • Troffer body constructed of die-formed CR steel.
  • Factory installed access plate includes 7/8" hole, 7/8" knockout and grounding screw.
  • T-bar grid clips built into fixture, no extra parts required. Designed for use with standard grid ceiling members, 1-1/2" maximum height.
  • One-piece housing features integral end plates that increase rigidity and minimize damage from handling or shipping.
  • Low profile body minimizes clearance required.
  • All units have wire hanger tabs for independent wire suspension.

Electrical
  • cULus listed for damp locations.
  • Self-contained fluorescent emergency power packs can be incorporated, listed for dry locations.
  • No exposed internal wiring.

Enclosure
  • Mitered corner door frames are Flat Steel.
  • Mechanically designed interlocks eliminate light leaks, no gaskets are needed.
  • White (standard) or black (optional) door frames available.
  • Door frames can be hinged and latched from either side.
  • Spring loaded latches are standard.

Technical specification
  • Unique ref.sp_2x2_flu
  • Product familyRecessed and Surface
  • Product groupGeneral Purpose Lensed
  • TypeObject (single object)
  • Date of publishing2017-01-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit