Publish your products
Silia, Cosmetic mirror standing - LED light
Silia, Cosmetic mirror standing - LED light
Silia, Cosmetic mirror standing - LED light
Silia, Cosmetic mirror standing - LED light
Silia, Cosmetic mirror standing - LED light
    Deante

    Silia, Cosmetic mirror standing - LED light

    The cosmetic mirror should be in every bathroom. It serves not only for makeup or shaving. It can enlarge the optically small space, and also give the inside of the character. The universal finish makes it great to compose with wooden, stone or metal elements. This is a model standing. The product has LED backlight.
    Specification
    • Finish:  gold
      Surface type:  shine
      Material:  ABS, glass, brass
      Height [mm]:  392
      Width [mm]:  220
      Depth [mm]:  140
    Technical specification
    • Unique ref.ADI_Z812
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-27
    • Edition number1
    Related
    • Material mainBrass
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City