Publish your products
Round, Toilet paper stand - 3-function
Round, Toilet paper stand - 3-function
Round, Toilet paper stand - 3-function
    Deante

    Round, Toilet paper stand - 3-function

    Stand for brushes, cosmetics or cutlery allows you to keep your bathroom or in the kitchen. Wet objects set in vertically have the possibility of scattering and occupy less space. They are not distributed in sharpness and they do not threaten accidental sturling from a flat shelf. Thoughtful drainer can be easily emptied, but also clean. The stand has two parts with a varied height. It is carefully made of steel and it is best presented with other accessories from the series. One stand has three functions - paper holders and on a spare roll and a place for a brush to the toilet. Thanks to this, you will save space in the room and make yourself easier to clean yourself.
    Specification
    • Finish:  nero
      Surface type:  matte
      Material:  brass, stainless steel, glass
      Height [mm]:  527
      Width [mm]:  330
      Depth [mm]:  160
      Multifunctional product:  Yes
    Technical specification
    • Unique ref.ADR_N732
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-26
    • Edition number1
    Related
    • Material mainBrass
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City