Publish your products
Silia, Bath mixer with shower set
Silia, Bath mixer with shower set
    Deante

    Silia, Bath mixer with shower set

    Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms. This is a high model.
    Specification
    • MIXER
       Finish: steel
      Mixer type: single-handle, mixer
      Installation method: wall-mounted
      Flow class [l/min]: A ≤ 15 (9.1 - 15)
      Acoustic group [dB]: I (x ≤ 20)
       MIXER CARTRIDGE
       Ceramic cartridge size: 35 mm
       SPOUTS
       Spout type: still
      Mixer spout range [mm]: 165
      Material: brass
       FUNCTION SWITCH
       Switch type: ceramic mechanical
       AERATORS
       Aerator type: flat, swivel, silicone
      Aerator size: M24
       HOSES
       Length [mm]: 1500
      Braid type: not applicable
      Anti-twist: 1
       HAND SHOWERS
       Number of functions: 1
      Anti-calc: yes
      Additional features: cool-out
    Technical specification
    • Unique ref.BQS_F11M
    • Product familySanitary
    • Product groupFausets
    • TypeObject (single object)
    • Date of publishing2023-10-12
    • Edition number1
    Related
    • Material mainBrass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Taps & Mixers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City