Publish your products
Tubo, Washbasin tap - with swivel spout
Deante

Tubo, Washbasin tap - with swivel spout

Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms. This is a high model.
Specification
  • MIXER
    Finish: chrome
    Mixer type: single-handle, mixer
    Installation method: standing
    Total mixer height [mm]: 100
    Flow class [l/min]: Z - 4-9 l/min
    Acoustic group [dB]: I (x ≤ 20)
     
    MIXER CARTRIDGE
    Ceramic cartridge size: 35 mm
     
    SPOUTS
    Spout type: swivel
    Mixer spout range [mm]: 152
    Material: stainless steel
     
    AERATORS
    Aerator type: honeycomb
    Aerator size: M24

    CONNECTING HOSES

    Length [mm]: 450
    Installation thread: 3/8''
    Connection thread: M10

Technical specification
  • Unique ref.BUT_026M
  • TypeObject (single object)
  • Date of publishing2022-10-21
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City