Publish your products
Silia, Granite washbasin countertop
Silia, Granite washbasin countertop
Silia, Granite washbasin countertop
    Deante

    Silia, Granite washbasin countertop

    The elegant granite washbasin was created from real granite about unique properties that will appreciate not only enthusiastners of nature. It is characterized by resistance to impact, discoloration, high temperature and thermal shock. Special hydrophobic coating facilitates daily cleaning. The wablates washbasin can be placed directly on the counter. Very well composed with desktops made of wood, stone or steel.
    Specification
    • Finish:  metallic grey
       Material:  granite
       Installation method:  countertop/standing
       Width [mm]:  360
       Height [mm]:  120
       Depth [mm]:  105
       antibacterial:  Yes
       hydrophobicity:  Yes
       Without overflow:  Yes
    Technical specification
    • Unique ref.CQS_SU4S
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-08-26
    • Edition number1
    Related
    • Material mainComposite
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City