Publish your products
Linear drain 100 cm - Reversible
Linear drain 100 cm - Reversible
Linear drain 100 cm - Reversible
    Deante

    Linear drain 100 cm - Reversible

    A linear shower outflow is an interesting alternative to traditional shower trays. It is very efficient and welcomes water well. At the same time, it gives a large arrangement freedom when designing interior design. It is built of stainless steel known for its antiseptic and anti-corrosive properties. All components, including siphon, are easily accessible, which makes cleaning the bathroom will be a clean pleasure. The element has 100 cm wide. This is a reversible model.
    Specification
    • Finish:  nero
      Length [mm]:  1000
      Material:  stainless steel
      Siphon flow [l/s]:  54
      Siphon 360 degrees:  Yes
      Siphon included:  Yes
      adjustable feet included:  Yes
      Reversible drain:  Yes
      Waterproofing mat:  Yes
    Technical specification
    • Unique ref.KOS_N10D
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-26
    • Edition number1
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryPlumbing - Drainage

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City