Publish your products
Kerria Plus, Shower door 70 cm - swing doors
Kerria Plus, Shower door 70 cm - swing doors
    Deante

    Kerria Plus, Shower door 70 cm - swing doors

    Minimalist shower doors can be used both for cabins and alcoves. Transparent glass makes the room seem optically larger. The classic finish gives the bathroom an elegant look. We also take into account the safety of household members, which is why we subject the glass to a tempering process, which makes it harder, more flexible and durable. The shower door is also covered with Active Cover, which has hydrophobic properties. There are no unsightly stains and cleaning is needed much less frequently. The element is 80 cm wide. The shower door is foldable. They are characterized by very quiet operation, thanks to a magnetic seal that facilitates closing. The hinges are flush with the glass, which is particularly important in the construction of recesses.
    Specification
    • Finish:  chrome
       Width [mm]:  700
       Height [mm]:  2000
       Glass finish:  transparent
       Glass thickness [mm]:  6
       Active cover:  Yes
       installation:  to be completed with KTS doors, to be completed with KTS walk-in
       Masking of assembly elements:  Yes
       Profiles levelling the curvature of the walls:  Yes
       Holders:  with safety
       Tempered glass TOTAL WHITE:  Yes
       Reversible doors:  Yes
       Silent closing:  Yes
       Installation without shower tray possible:  Yes
    Technical specification
    • Unique ref.KTSW047P
    • Product familySanitary
    • Product groupCabins
    • TypeObject (single object)
    • Date of publishing2023-10-19
    • Edition number1
    Related
    • Material mainGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City