Publish your products
Arnika, Shower set, 1-function with sliding bar - concealed connector
Arnika, Shower set, 1-function with sliding bar - concealed connector
    Deante

    Arnika, Shower set, 1-function with sliding bar - concealed connector

    A complete shower set has been designed in a modern style and will be a decoration of each bathroom. Simple, classic lines and aesthetic finish make it great presents in traditional, Scandinavian or minimalist interiors. Materials used, no corners and an innovative anti-Calc sedimentary system facilitate cleaning. Thanks to evenly seeded nozzles, water flies with rain stream. This, in turn, affects lower water consumption with the same comforting comfort. The set includes an elegant rod with a handle height adjustment. Discreet concealment assembly improves the aesthetics of the bathroom.
    Specification
    • SHOWER SETS
      Finish: chrome
      Rod: yes
      Flow class [l/min]: 12≤ A <15 (12 - 14.9)
      HOSES
      Length [mm]: 1500
      Braid type: not applicable
      Braid material: PVC
      Anti-twist: 2
      HAND SHOWERS
      Number of functions: 3
      Anti-calc: yes
      Stream type: rain, mixed, hydromassage
      ROD
      Material: brass, stainless steel
    Technical specification
    • Unique ref.NQA_061K
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-25
    • Edition number1
    Related
    • Material mainBrass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City