Publish your products
Silia, Angled hose connector, round, with hand shower holder
Deante

Silia, Angled hose connector, round, with hand shower holder

The angle connector for the shower hose is made of the highest quality, solid brass, which ensures long-term reliability. The whole thing is very easy to assemble. The connection is fashionably and elegantly finished, so it fits modern bathrooms with various equipment. It has an interesting, round shape. By choosing this product, you receive an integrated shower head holder. This is a very convenient solution that minimizes the number of cleaning items.
Specification
  • Finish:  nero
    Connection type:  for the hose with hand shower holder
    Shape:  round
    Material:  steel 304, brass
    Connection thread:  Yes
    Concealed mounting:  Yes

Technical specification
  • Unique ref.NQS_N57K
  • Product familySanitary
  • Product groupShowers
  • Date of publishing2024-10-16
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategorySanitary - Showers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City