Publish your products
Eridan, Granite sink, 1-bowl
Eridan, Granite sink, 1-bowl
    Deante

    Eridan, Granite sink, 1-bowl

    Deante granite sink was made of the highest quality natural granite composite. It is not without reason that it has a 18-year manufacturer's warranty. It is characterized by impact resistance, high temperature and violent scales, according to the European standard PN-EN 13310. The elegant surface does not discolor and does not lose gloss. Perfectly flown with wooden and stone tops. A neat, 1-chamber sink is a perfect solution in small kitchens and studio houses with an annex.
    Specification
    • SINK
      Finish: metallic grey
      Surface type: matte
      Material: granite
      Installation method: farmhouse
      Number of bowls: 1
      Minimum cabinet width [mm]: 600
      Width [mm]: 610
      Length [mm]: 600
      Height [mm]: 214
      Bowl depth [mm]: 200
      Equipped with accessories: yes
      Drain diameter: 3.5''
      Number of holes: 1
      Number of pre-drilled holes: 2
      WASTE KIT
      Finish: steel
      Plug type: automatic
      Low siphon/ Space saver: yes
      Telescopic siphon: yes
      possibility to connect a dishwasher/ washing machine: yes
    Technical specification
    • Unique ref.ZQE_S10K
    • Product familyKitchen
    • Product groupSinks
    • TypeObject (single object)
    • Date of publishing2022-04-25
    • Edition number1
    Related
    • Material mainComposite
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City