Publish your products
Silia HEXA, Washbasin tap, tall, with rectangular spout
Deante

Silia HEXA, Washbasin tap, tall, with rectangular spout

Noble form and timeless simplicity, The mixer body is made of the highest quality brass, Innovative and easy to maintain brushed gold coating, The mixer is equipped with a stream aerator, The movable aerator allows you to direct the water stream, Only the best materials, the quality of which has been confirmed by laboratory tests, 45 cm connection hoses included, The mounting sleeve facilitates the installation of the mixer, Z flow class (4-9 l/min) allowing for water consumption reduction, The lever on the side makes it easier to keep the spout clean, Cleaning agent for fixtures in all colors available
Specification
  • Mixer: Finish: brushed gold Material: brass Mixer type: single-handle, mixer Installation method: standing Total mixer height [mm]: 305 Flow class [l/min]: Z - 4-9 l/min Acoustic group [dB]: I (x ≤ 20) Mixer cartridge: Ceramic cartridge size: 25 mm Spout: Spout type: still Mixer spout range [mm]: 185 Material: brass Aerator: Aerator type: flat, swivel, honeycomb Aerator size: M24 Connecting hose: Length [mm]: 450 Installation thread: 3/8'' Connection thread: M10
Technical specification
  • Unique ref.BHS_R24K
  • Product familySanitary
  • Product groupFausets
  • TypeObject (single object)
  • Date of publishing2025-04-16
  • Edition number1
  • Height (mm)110
  • Width (mm)270
  • Depth (mm)490
Related
  • Material mainBrass
  • Designed inPoland
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit