Publish your products
Silia, Bath mixer with shower set
Deante

Silia, Bath mixer with shower set

Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms. This is a high model.
Specification
  • MIXER
     Finish: nero
    Mixer type: single-handle, mixer
    Installation method: wall-mounted
    Flow class [l/min]: A ≤ 15 (9.1 - 15)
    Acoustic group [dB]: I (x ≤ 20)
     MIXER CARTRIDGE
     Ceramic cartridge size: 35 mm
     SPOUTS
     Spout type: still
    Mixer spout range [mm]: 165
    Material: brass
     FUNCTION SWITCH
     Switch type: ceramic mechanical
     AERATORS
     Aerator type: flat, swivel, silicone
    Aerator size: M24
     HOSES
     Length [mm]: 1500
    Braid type: not applicable
    Anti-twist: 1
     HAND SHOWERS
     Number of functions: 1
    Anti-calc: yes
    Additional features: cool-out
Technical specification
  • Unique ref.BQS_N11M
  • Product familySanitary
  • Product groupFausets
  • TypeObject (single object)
  • Date of publishing2023-10-12
  • Edition number1
Related
  • Material mainBrass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit