We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Funkia square shower cabin 80 cm

Unique ref.: kyc_042k_442k_642k
Brand: Deante
Product family: Sanitary
Product group: Accessories
Width (mm): 800
Height (mm): 1850
Depth (mm): 800
Date of publishing: 2018-11-13
Edition number: 1
Type: Object (single object)
Download (10)

3 different types of glass:

  • 041K -transparent
  • 441K - graphite
  • 641k - frosted


  • 5mm safe tempered glass
  • safe styrofoam packaging
  • special design of roller bumpers
  • 2-door shower cabin, sliding
  • assembly elements blanking plugs


  • Side dimension 800 mm
  • Height 1850 mm
  • Shape square


Material main: Glass
Material secondary: Chrome
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Sanitary - Shower screens
IFC classification: Sanitary Terminal
Uniclass 2015 Code: Pr_40_20_06_79
Uniclass 2015 Description: Shower enclosures
OmniClass Number: 23-31 17 25
OmniClass Title: Shower Screens
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Sanitary - Shower screens

Name Value
Depth 800
Height 1850
Material Glass
Width 800

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Glass

All BIM objects are real products from real manufacturers confirmed and approved