Publish your products
Da Vinci - Faux Tin - Coffered Drop Ceiling Tile - #215

Da Vinci - Faux Tin - Coffered Drop Ceiling Tile - #215

Da Vinci 215 – Decorative Coffered PVC Ceiling Panel, 24 x 24 in.

Da Vinci 215 is a decorative coffered ceiling panel distinguished by an intricate ornamental pattern and pronounced three-dimensional profile. The design combines fine repeating details with a raised central section, creating a ceiling surface with greater depth and architectural definition.

Unlike a flat decorative panel, the coffered form projects above the plane of the supporting ceiling grid. With a design depth of 25 mm (0.98 in.), the pattern creates visible changes in light and shadow across the ceiling while maintaining a consistent 24 in. repeat.

The detailed pattern makes Da Vinci particularly suitable for interiors where the ceiling forms an intentional part of the overall design. Its character can be adapted through a broad range of available finishes, allowing the same pattern to complement traditional, hospitality, commercial and more eclectic interior schemes.

Manufactured from lightweight PVC, the panel provides the visual detailing associated with decorative pressed-metal ceilings without the weight, corrosion or metallic acoustic characteristics of traditional tin.

Da Vinci panels measure 24 x 24 in. and are designed for installation in compatible suspended ceiling grid systems. The pattern can also accommodate 24 x 48 in. grid configurations. Panels are lightweight and can be trimmed with scissors where field adjustments are required.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Compatible grid configurations: 24 x 24 in. and 24 x 48 in.
  • Pattern repeat: 24 in.
  • Design depth: 25 mm (0.98 in.)
  • Profile: Coffered / raised center
  • Installation: Suspended/drop-in ceiling grid
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Available in multiple finishes

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 215 Da Vinci
    Product Type: Decorative Coffered Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Compatible Grid Configuration: 24 x 24 in. and 24 x 48 in.
    Coverage: 4 sq. ft. per 24 x 24 in. panel; 8 sq. ft. per 24 x 48 in. configuration
    Pattern Repeat: 24 in.
    Relief Depth: 25 mm (0.98 in.)
    Panel Weight: 9–18 oz.
    Profile: Coffered / Raised Center
    Design Style: Traditional
    Paintable: Yes; compatible with most suitable paints
    Installation Method: Drop-in suspended ceiling grid
    Compatible Ceiling Systems: Suspended ceilings / grid systems
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in a range of factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Grid covers available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects requiring consistent appearance across the ceiling, sufficient material from the same production batch is recommended.

Technical specification
  • Unique ref.da-vinci-faux-tin-coffered-drop-ceiling-tile-215
  • Product familyCeiling Tiles
  • Product groupCeiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States