Publish your products
NuMetal Metal Laminate Sheets

NuMetal Metal Laminate Sheets

NuMetal Aluminum – Decorative Metal Laminate Collection

NuMetal Aluminum is a decorative surfacing collection that combines a thin layer of real aluminum with a high-pressure laminate (HPL) backing. The construction provides the appearance and surface character of genuine metal in a format that can be fabricated using standard woodworking tools and techniques.

Designed for architectural and interior applications, the collection offers a range of aluminum finishes that can be incorporated into walls, feature surfaces, millwork, furniture, cabinetry and other decorative elements.

Finishes are available without an embossed pattern, allowing the aluminum surface itself to define the appearance of the installation. Most finishes receive a protective lacquer designed to improve resistance to scratching and chemical exposure, while polished aluminum finishes are typically anodized.

The combination of real metal and an HPL-backed construction gives architects, designers and fabricators a practical way to introduce metallic surfaces without relying on heavier conventional metal panels.

Collection Details

  • Surface material: Real aluminum
  • Backing: High-pressure laminate (HPL)
  • Construction: Ultra-thin metal layer bonded to HPL backing
  • Fabrication: Compatible with standard woodworking tools
  • Surface options: Multiple aluminum finishes available
  • Embossing: Finishes available without an embossed pattern
  • Surface protection: Most finishes feature a protective lacquer
  • Polished finishes: Typically anodized
  • Applications: Decorative walls, feature surfaces, millwork, cabinetry, furniture and interior architectural elements

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: SAM-NUM-DIV
    Product Type: NuMetal Aluminum Finish Sample
    Collection: NuMetal Aluminum
    Material: Aluminum with HPL-backed construction
    Sample Dimensions: 3 x 5 in.
    Sample Classification: Decorative Metal Laminate Sample
    Installation Method for Full-Size Material: Adhesive / glue-up
    Fabrication: Full-size NuMetal material can be fabricated using standard woodworking tools
    Finish Options: Multiple aluminum finishes available
    Surface Protection: Most finishes feature a protective lacquer; polished finishes are typically anodized
    Intended Use: Material, color and finish evaluation prior to specification

    Sample Information:
    This 3 x 5 in. sample is intended to assist architects, designers and specifiers with evaluating the appearance and surface characteristics of the selected NuMetal Aluminum finish. Final project material should be specified separately in the appropriate full-size sheet format.

Technical specification
  • Unique ref.numetal-metal-laminate-sheets
  • Product familyLaminates
  • Product groupNuMetal
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States