Publish your products
Ridged Metal - Corrugated Faux Tin Ceiling Tile #261

Ridged Metal - Corrugated Faux Tin Ceiling Tile #261

Ridged Metal 261 – Corrugated PVC Drop-In Ceiling Panel

Ridged Metal 261 is a decorative PVC ceiling panel with a linear corrugated profile inspired by architectural sheet metal. The repeating ridges create a strong directional quality across the ceiling, offering a cleaner and more contemporary alternative to traditional ornamental ceiling patterns.

With a design depth of 10 mm (0.39 in.), the corrugated surface creates defined highlights and shadow lines without the projection of a deep coffered panel. When installed across a larger area, the linear pattern can be used to reinforce the direction of a room, visually connect adjoining spaces or introduce an industrial-inspired ceiling treatment.

The restrained geometry makes Ridged Metal well suited to contemporary, industrial, retail, hospitality and commercial interiors, as well as residential projects where a metal-inspired architectural finish is desired.

Manufactured from lightweight PVC, the panel provides the visual character of corrugated metal without the weight, corrosion or metallic acoustic characteristics of conventional sheet metal.

Ridged Metal is designed for installation in compatible suspended ceiling systems and can accommodate both 24 x 24 in. and 24 x 48 in. grid configurations. Panels can be trimmed with scissors on site for perimeter conditions and adjustments around lighting, ventilation and other ceiling elements.

Product Details

  • Material: PVC
  • Panel configurations: 24 x 24 in. and 24 x 48 in.
  • Pattern repeat: 24 in.
  • Design depth: 10 mm (0.39 in.)
  • Profile: Linear corrugated / ridged
  • Installation: Suspended/drop-in ceiling grid
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Corrugated metal-inspired appearance
  • Suitable for residential and commercial interiors

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 261-25 Ridged Metal
    Product Type: Decorative Corrugated Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 24 in.
    Relief Depth: 10 mm (0.39 in.)
    Panel Weight: 6–12 oz.
    Design Style: Modern
    Profile: Linear Corrugated / Ridged
    Paintable: Yes; compatible with water-based paints
    Installation Method: Drop-in suspended ceiling grid
    Compatible Ceiling Systems: Suspended ceilings / grid systems
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Grid covers available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.ridged-metal-corrugated-faux-tin-ceiling-tile-261
  • Product familyCeiling Tiles
  • Product groupUrban Modern Style Ceiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States