Publish your products
DEKO FG - Fully Glazed Partition
DEKO
Archived

DEKO FG - Fully Glazed Partition

DEKO FG is a slim single glazed partition made with 10, 12,15, or 17 mm toughened clear safety glass. The system is compatible with other types of glass including coloured, frosted, laminated, or fire and sound rated glass. Glazed modules are produced individually for each project. Their size and thickness is dictated by the height of the partition and the weight of the elements. DEKO FG is a slim fully glazed partition. System is compatible with various types of glass including coloured, frosted, laminated, or fire and sound rated glass. Sound insulation Rw 34-42 dB. Maximum partition glass size depending from fire rate and sound requirements. More information you can get from DEKO sales department.
Technical specification
  • Unique ref.DEKO-FG-Partition
  • Product familyCurtain Wall
  • Product groupInterior Demountable Partition
  • TypeObject (single object)
  • Date of publishing2015-02-22
  • Edition number2
Related
  • Material mainGlass
  • Material secondaryAluminium
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryWalls - Internal Walls
  • IFC classificationWall
  • UNSPSC nameGlass products
  • UNSPSC code301717
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit