Publish your products
2447LEPUK SECURITHERM EP pressure-balancing basin mixer
DELABIE

2447LEPUK SECURITHERM EP pressure-balancing basin mixer

SECURITHERM pressure-balancing wall-mounted mechanical sink mixer, 200mm centres. Anti-scalding safety: HW flow rate is reduced if CW flow rate fails (and vice versa). Securitouch thermal insulation prevents burns. Flat fixed under spout L. 150mm with hygienic flow straightener suitable for fitting a BIOFIL terminal filter. Ø 40mm pressure-balancing ceramic cartridge with pre-set maximum temperature limiter. Body and spout with smooth interiors and low water volume (reduce niches where bacteria can develop). Flow rate regulated at 5 lpm. Chrome-plated brass body. Hygiene control lever L. 150mm. Supplied with in-line STOP/CHECK connectors M1/2" M3/4" ideal for hospitals. 30-year warranty.
Technical specification
  • Unique ref.2447LEPUK
  • Product familySanitary
  • Product groupBasin mixer
  • TypeObject (single object)
  • Date of publishing2021-06-08
  • Edition number1
  • Height (mm)188.19
  • Width (mm)265
  • Depth (mm)239.09
Related
  • Material mainBrass
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)1760.18
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitleMixers
  • OmniClass Number23-31 11 19 15
  • OmniClass TitlePressure Balanced Faucet Mixing Valves

Region availability

Oceania Europe North America
Australia
Ireland
British Virgin Islands
New Zealand
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit