Publish your products
428156 TEMPOMATIC urinal valve
DELABIE
Archived

428156 TEMPOMATIC urinal valve

Cross wall electronic urinal valve: CR123 6V lithium battery-operated, electronic control unit with solenoid valve, filter and stopcock M½". Cross wall installation ≤ 155 mm. Shock-resistant infrared presence detection sensor. Detection distance, time flow and flow rate can be adjusted during installation. Detection delay is 3 seconds. Automatic pre-rinse is possible. Time flow ~3 seconds, can be adjusted from 3 - 12 seconds. Hygienic duty flush every 24 hours after last use: prevents vacuums. Flow rate 0.3 L/sec. at 3 bar, can be adjusted. Wall plate flush to the wall. Threaded rod can be cut to size. Compatible with rain water. Suitable for people with reduced mobility. 30-year warranty.
Technical specification
  • Unique ref.428156
  • Product familySanitary
  • Product groupUrinal valve
  • TypeObject (single object)
  • Date of publishing2023-02-13
  • Edition number1
  • Height (mm)60
  • Width (mm)60
  • Depth (mm)4
Related
  • Material mainBrass
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)796
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationSanitary Terminal
  • ETIM CodeEC010210
  • ETIM NameElectronic urinal flusher
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_93_79
  • Uniclass 2015 DescriptionUrinal flushing valves
  • CSI MasterFormat 2014 Code22 42 13.16
  • CSI MasterFormat 2014 TitleCommercial Urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit