Publish your products
492006 TEMPOMATIC MIX 3 electronic mixer
DELABIE
Archived

492006 TEMPOMATIC MIX 3 electronic mixer

Deck-mounted electronic basin mixer: Battery-operated with integrated 223 CR-P2 6V Lithium batteries. Reduced-stagnation solenoid valve and electronic unit integrated into the body of the mixer. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 - 6 lpm. Scale-resistant flow straightener. Duty flush (~60 seconds every 24 hours after the last use). Active, infrared presence detection, sensor at the end of the spout optimises detection. Chrome-plated solid brass body. Cap fixed in place by 2 concealed screws, with pictogram to identify sensor easily. PEX flexibles with stopcocks F3/8", filters and non-return valves. Fixing reinforced by 2 stainless steel rods. Anti-blocking security. Side temperature control lever with adjustable maximum temperature limiter. Suitable for people with reduced mobility. 30-year warranty.
Technical specification
  • Unique ref.492006
  • Product familySanitary
  • Product groupBasin mixer
  • TypeObject (single object)
  • Date of publishing2017-09-05
  • Edition number1
Related
  • Material mainBrass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit