Publish your products
510205 Mirror cabinet with 4 functions
DELABIE

510205 Mirror cabinet with 4 functions

Mirror cabinet with 4 functions: mirror, electronic tap, soap dispenser and paper towel dispenser. Designer cabinet with a matte black melamine and 304 stainless steel finish. Touch-free for improved hygiene: tap and soap dispenser activated automatically when hands are detected by infrared sensor. Quick and easy to install: - A single electrical connection for all the elements: mains supply with 230V / 50-60Hz. - Connects to the water supply from the top or from inside the cabinet. - Water connection in M3/8". - Concealed fixings. Mirror cabinet supplied with stainless steel screws for concrete or reinforced wood. - Adjustable hinges. Unit with 4 functions: 4mm thick glass mirror and black glass strip with illuminated pictograms. Automatic soap dispenser: - No-waste pump dispenser - Large capacity tank: 5 litres. - Suitable for vegetable-based liquid soap with a maximum viscosity of 3,000 mPa.s or specific foam soap. Electronic basin tap*: - Reduced stagnation valve. - Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 to 6 lpm. - Scale-resistant flow straightener. - Duty flush (~60 seconds every 24 hours after the last use). - Stopcock. Paper towel dispenser: - Dispenses one sheet at a time. - Dimensions: 120 x 275 x 360mm. - Contents: 500 sheets. Basin lit by the LED strip. Vandal-resistant model with standard DELABIE key. Anti-blocking: stops automatically if used continuously. Internal storage shelf. Several cabinets can be installed side-by-side to create a mirror wall: linking screws are provided. Dimensions: 600 x 223 x 1,000mm. Weight: 28kg. Mirror cabinet with 30-year warranty. CE marked. * We recommend a PREMIX mixer.
Technical specification
  • Unique ref.510205
  • Product familySanitary
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2022-07-20
  • Edition number1
  • Height (mm)1000
  • Width (mm)600
  • Depth (mm)223
Related
  • Material mainMirror Glass
  • Material secondaryMelamine
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)2866
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_25_71_53
  • Uniclass 2015 DescriptionMirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit