Publish your products
9769 SECURITHERM Securitouch thermostatic shower mixer
9769 SECURITHERM Securitouch thermostatic shower mixer
9769 SECURITHERM Securitouch thermostatic shower mixer
9769 SECURITHERM Securitouch thermostatic shower mixer
    DELABIE
    Archived

    9769 SECURITHERM Securitouch thermostatic shower mixer

    SECURITHERM dual control thermostatic shower mixer. Thermostatic mixer with no non-return valves on the inlets (reduces bacterial proliferation). No risk of cross flow between the hot and cold water. Mixer with anti-scalding failsafe: shuts off automatically if cold water supply fails. Prevents cold showers: shuts off automatically if hot water supply fails. Securitouch thermal insulation prevents burns. Scale-resistant thermostatic cartridge to adjust the temperature. 1/4-turn ceramic head for flow rate adjustment. Temperature control up to 43°C. Double temperature limiter: first limiter set at 41°C can be overridden, second limiter set at 43°C. Thermal shocks are possible without removing the control knob or shutting off the cold water supply. Flow rate limited to 9 lpm at 3 bar. ERGO control knobs. M1/2" shower outlet. F3/4" inlets with integrated filters. Mixer with no wall connectors. Mixer ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Mixer suitable for people with reduced mobility. Shower mixer with 30-year warranty.
    Technical specification
    • Unique ref.9769
    • Product familySanitary
    • Product groupShower mixer
    • TypeObject (single object)
    • Date of publishing2022-04-20
    • Edition number1
    • Height (mm)48
    • Width (mm)260
    • Depth (mm)87
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1059
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code22 43 23
    • CSI MasterFormat 2014 TitleHealthcare Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit