Publish your products
H960515 SECURITHERM BIOCLIP thermostatic basin mixer
DELABIE

H960515 SECURITHERM BIOCLIP thermostatic basin mixer

Deck-mounted SECURITHERM thermostatic basin mixer. Sequential thermostatic mixer: opens and closes with cold water. No risk of cross flow between the hot and cold water. No non-return valve. BIOCLIP: mixer can be easily removed for cleaning and disinfection. Anti-scalding failsafe: shuts off automatically if cold or hot water supply fails. Securitouch thermal insulation prevents burns. Single hole mixer with curved spout, H. 95mm L. 120mm, fitted with a hygienic flow straightener, no build-up of impurities and withstands thermal shocks. Scale-resistant sequential thermostatic cartridge for single control adjustment of flow rate and temperature. Temperature adjusts from cold water up to 40°C with maximum temperature limiter set at 40°C. Thermal and chemical shocks are possible. Body and spout with smooth interiors and low water volume. Flow rate limited to 5 lpm at 3 bar. No manual contact thanks to Hygiene control lever L. 146mm. No pop-up waste. Supplied with F3/8" PEX flexibles with chrome-plated brass stopcocks, filters and Ø 15mm conical connectors. Fixing reinforced via 2 stainless steel rods. Mixer ideal for healthcare facilities, retirement and care homes , hospitals and clinics. Mixer suitable for people with reduced mobility. 30-year warranty. Also available with copper tails.
Technical specification
  • Unique ref.H960515
  • Product familySanitary
  • Product groupBasin mixer
  • TypeObject (single object)
  • Date of publishing2017-06-12
  • Edition number1
Related
  • Material mainBrass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • OmniClass Number23-31 11 19 11
  • OmniClass TitleThermostatically Controlled Faucet Mixing Valves

Region availability

Oceania Europe North America
Australia
Ireland
British Virgin Islands
New Zealand
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit