This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

DOS LINEAR DIRECT/INDIRECT WHITE LED WITH OPAL ACRYLIC LENS

Unique ref.: delray_dos_linear
Brand: Delray Lighting LLC
Product family: Strip Lights
Product group: LED
Date of publishing: 2016-09-20
Edition number: 1
Type: Object (single object)
Download (11)
CONSTRUCTION
Aluminum extrusion with a matte anodized finish. DR actylic frosted lenses.
Suspended with field-adjustable aircraft cable, with push-button glider. 8 ft. gray or white 22 AWG power cord. Each fixture requires its own power feed. Specify XP for additional length. (Max. 25 ft.)
cUL listed for dry locations.

LED DRIVERS
Constant voltage, 100W/24V universal for SQ–RGB DMX.
60W/12V driver for Red or Blue LEDs.
Electronic drivers, DMX and dimmer interface housed in canopy or remote gear box for easy access. Color LED options include Red and Blue, as well as SQ–RGB , controlled with a DMX 512 interface (BDMXMOD).
Optional wall box control offered separately (see Traxon, back page.)
cUL listed for dry locations.

WHITE LEDs
Nichia Corp. NFSL757 linear board chips. White color temperatures include W30 (3000K), W35 (3500K), and W40 (4000K).

COLOR LEDS
  • 12V single color LEDs (Red and Blue), 3.2W per ft.
  • 24V SQ–RGB, 9.6W per ft.
cUL listed for dry locations.


Material main: Aluminium
Material secondary: Acrylic
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Downlighting fixtures
UNSPSC code: 39111515
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 26 51 13
CSI MasterFormat 2014 Title: Interior Lighting Fixtures, Lamps, And Ballasts
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Canada
  • United States

BIMobject®