Publish your products
6” Horizontal Double Lamp CFL Downlight - H6200
Archived

6” Horizontal Double Lamp CFL Downlight - H6200

Delray Lighting Fixtures -Energy Efficient Lamps and Ballasts -Dimming / Energy Management -Short Supply Line -Clean Manufacturing Process Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specification
  • Aperture Diameter: 6" Ballast Type: G24q-1 Efficiency: 47.8%, 48.0%, 53.7% Fixture Finish - Color: Pre-Coated Galvanized Steel Industry Standards: UL Lamp - Max Wattage: 52 W Lamp Envelope: Quad Tube Lamp Type: Compact Fluorescent Lamps - Number of: 2 Lamps - Total Wattage: 26 W, 36 W, 52 W Manufacturer Product Line: CFL Horizontal Mounting Type: Recessed Overall Height: 6" Overall Length: 12" Overall Width: 7-1/2" Reflector Finish: Clear Alzak® Haze, Black Baffle, Wheat Alzak® Haze Voltage: 120 V, 277 V
Technical specification
  • Unique ref.H6200
  • Product familyLamps
  • Product groupRecessed Downlights
  • TypeObject (single object)
  • Date of publishing2014-04-01
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLamp
  • UNSPSC nameLamps and lightbulbs
  • UNSPSC code391016
  • Uniclass 2015 CodePr_70_70_48_24
  • Uniclass 2015 DescriptionDownlights
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit