Publish your products
Robust Industrial Swing Gate
Demex AB

Robust Industrial Swing Gate

Robust Industrial Swing Gate is Demex’s best-selling swing gate solution, engineered for demanding industrial environments. It provides clear openings of up to 6 meters as a single-leaf gate or up to 12 meters as a double-leaf configuration, offering flexibility for a wide range of access points. Built on the same market-leading technology that has made Demex swing gates the preferred choice across Scandinavia, the Robust Industrial Gate combines durability, operational reliability, and clean Scandinavian design. Available in both manual operation and fully automated versions, it can be tailored to meet specific security and functionality requirements.
Specification
  • Standard Construction

    Frame structure: 60 × 60 mm steel profiles

    Infill profiles: 20 × 20 mm steel sections

    Posts: 90 x 90 mm

    Manufactured from robust structural steel

    Hot-dip galvanized or powder-coated in any RAL colour upon request

    Equipped with three rows of barbed wire to ensure seamless integration with adjacent fencing systems and to comply with insurance security requirements

Technical specification
  • Unique ref.Robust-Industrial-Swing-Gate
  • Product familyGates
  • Product groupSwing gate
  • TypeObject (single object)
  • Date of publishing2026-06-03
  • Edition number1
Classification
  • BIMobject CategoryLandscaping - Gates

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City