Publish your products
Viking Basic Panel Fence
Viking Basic Panel Fence
    Demex AB

    Viking Basic Panel Fence

    Viking Basic can be supplied in virtually any height. The system consists of spot-welded mesh panels, posts, and fixing accessories, and can be complemented with gate systems featuring the same mesh infill. Viking Basic panels are designed for those who want something more robust than chain-link fencing but find Viking Guard and Viking Safe to be slightly too heavy-duty. Unlike Viking Guard and Viking Safe, Viking Basic panels feature reinforcing bends that make the panel very rigid and easy to handle.
    Specification
    • VIKING BASIC PANELS Vertical wire: Ø 5 mm Horizontal wire: Ø 5 mm Mesh size: 50/200 or 100/200 mm Panel length: 2510 mm Panel height: 630–2430 mm (additional heights available on request) VIKING BASIC POSTS Viking Basic Beta Posts Viking Basic Safety Posts Viking Basic Speedfixing Posts Viking Basic PS Safety Posts Viking Basic Masterfix Posts
    Technical specification
    • Unique ref.Viking-Basic
    • Product familyFence
    • Product groupPanel fence
    • TypeObject (single object)
    • Date of publishing2026-07-07
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit