Unique ref.: | paredes |
---|---|
Brand: | BIMobject (Demo) |
Product family: | Furniture |
Product group: | Seating |
Date of publishing: | 2010-01-01 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.servisteel.pt/LightWall/Wall.html |
---|---|
Installation instructions: | http://www.servisteel.pt/LightWall/Wall.html#Tecnica |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/demo/product/paredes
Material main: | Steel |
---|---|
Material secondary: | Steel |
Designed in: | Portugal |
Manufactured in: | Portugal |
Weight Net (Kg): | 10 |
BIMobject Category: | Furniture - Other |
---|---|
IFC classification: | Wall |
UNSPSC name: | Siding |
UNSPSC code: | 30151802 |
BIMobject®