We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Full Height Turnstile

Unique ref.: dsi-006
Brand: Designed Security, Inc.
Product family: Turnstiles
Product group: Full Height Turnstile
Date of publishing: 2017-02-09
Edition number: 1
Type: Object (single object)
Download (5)

Designed Security, Inc. offers the most reliable full height turnstiles available. The High-Security Series can be engineered to meet all your security and control requirements, and can be used as stand-alone units or as part of an integrated system. Available in stainless steel, powder coat or hot-dipped galvanized finish, these units can be fitted for any application with leading edge technology and features. Available in single or tandem configuration.


Click here to read Certification of Compliance of Designed Security, Inc. Products to the Buy American Act.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Landscaping - Gates
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Landscaping - Gates

Name Value
Power 110-240 VAC (2amp-1amp)50-60 Hz

Designed Security, Inc.

Properties

Name Value
Common Applications <strong>DS400-S:</strong>Perimeter fence lines, Rear and side entrances to Buildings, Ports, Chemical and Energy plants, Parking garages<br><strong>DS400-T:</strong>Perimeter fence lines, Rear and side entrances to Buildings, Ports, Chemical and Energy plants, Parking garages
Throughput 20 people per minute per lane
Dimensions 62" W x 91" H x 57" D I 66" W x 91" H x 59.1" D I 84" W x 91" H x 75.4" D I 106" W x 91" H x 95.8" D I 94" W x 91" H x 54" D I 102" W x 91" H x 56" D.
Barrier Dimensions 84" high x 27" wide I 84" high x 30" wide I 84" high x 39" wide I 84" high x 48" wide
Passage Configuration Card-in/Free-exit | Card-in/Card-out
Mounting Direct mounting to finished floor
Finish Galvanized carbon steel |Polyester enamel | 304 stainless steel
Bollard Dimensions N/A
Visual and Audible Annunciation Passageway status indicator, optional
Warranty The DSI Optical Turnstile Product you have purchased is warranted to be free of defects in material and_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x000D_ workmanship when properly installed, used and maintained according to instructions. DSI will, for a period of one_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x000D_ (1) year from date of purchase, repair or replace any part which, upon our examination, proves to be defective_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x000D_under normal use. DSI/DETEX SHALL NOT BE LIABLE FOR ANY DIRECT, INCIDENTAL OR CONSEQUENTIAL_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x005F_x000D_ LOSS OR DAMAGE ARISING OUT OF THE FAILURE OF THIS DEVICE.
US Ownership and Made in USA Yes

BIMobject®