Publish your products
ARTO - CHANDELIER 6 GRAND
ARTO - CHANDELIER 6 GRAND
ARTO - CHANDELIER 6 GRAND
ARTO - CHANDELIER 6 GRAND
ARTO - CHANDELIER 6 GRAND
ARTO - CHANDELIER 6 GRAND
ARTO - CHANDELIER 6 GRAND

    ARTO - CHANDELIER 6 GRAND

    The Arto chandelier asserts its sculptural character with a vibrant, graphic presence. Its interlocking shades, combining a mix of vertical black stripes, black braids and black surfaces on a diffusing white fabric, create a visual dynamic that changes according to the angle from which it is viewed. Arto becomes a totemic element, a masterpiece in dialogue with the architectural space. A play of shapes, controlled asymmetries and a resolutely playful spirit transform light into a veritable graphic work of art.

    Specification
    • Design: Frédéric Malphettes

      3 Standard finishes available / Custom made colors possible

      Dimensions :
      L.196 x l.30 x H.200cm / L. 77.2’’ x l. 11.8’’ x H. 78.7’’ (textile cord : 2 m)
      Materials :
      Fabric, textured painted steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E27
      Bulb : 6 x Max 15 W LED équiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 70 mm x H. Max 120 mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 6 x Max 15 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 2.7’’ x H. Max 4.7’’

    Technical specification
    • Unique ref.arto-chandelier-6-grand
    • TypeObject (single object)
    • Date of publishing2025-07-17
    • Edition number1
    • Height (mm)2000
    • Width (mm)1960
    • Depth (mm)300
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)7
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City