Publish your products
ARTO - TABLE LAMP GRAND
ARTO - TABLE LAMP GRAND
ARTO - TABLE LAMP GRAND
ARTO - TABLE LAMP GRAND
ARTO - TABLE LAMP GRAND
ARTO - TABLE LAMP GRAND
ARTO - TABLE LAMP GRAND
ARTO - TABLE LAMP GRAND

    ARTO - TABLE LAMP GRAND

    The totemic table and floor lamp family offer a variety of scales and characters to suit your interior spaces. These dynamic lamps provide style and a playful, fun presence. The graphic touches create an original and distinctive look, with numerous patterns and finishes available.

    Specification
    • Design: Frédéric Malphettes

      6 Standard finishes available / Custom made colors possible

      Dimensions :
      L. 40 x l. 20 x H. 54 cm / L. 15.7’’ x l. 7.9’’ x H. 21.3’’

      Materials : Fabric, textured painted steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1 X Max 15 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 70 mm x H. Max 120 mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 X Max 15 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 2.7’’ x H. Max 4.7’’

    Technical specification
    • Unique ref.arto-table-lamp_light
    • TypeObject (single object)
    • Date of publishing2025-01-22
    • Edition number1
    • Height (mm)540
    • Width (mm)400
    • Depth (mm)200
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)2.5
    Classification
    • BIMobject CategoryLighting - Desk & Table
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City