Publish your products
EAU DE LUMIÈRE - FLOOR LAMP LARGE SQUARE
EAU DE LUMIÈRE - FLOOR LAMP LARGE SQUARE
EAU DE LUMIÈRE - FLOOR LAMP LARGE SQUARE
EAU DE LUMIÈRE - FLOOR LAMP LARGE SQUARE
EAU DE LUMIÈRE - FLOOR LAMP LARGE SQUARE
EAU DE LUMIÈRE - FLOOR LAMP LARGE SQUARE
EAU DE LUMIÈRE - FLOOR LAMP LARGE SQUARE
EAU DE LUMIÈRE - FLOOR LAMP LARGE SQUARE
EAU DE LUMIÈRE - FLOOR LAMP LARGE SQUARE
EAU DE LUMIÈRE - FLOOR LAMP LARGE SQUARE

    EAU DE LUMIÈRE - FLOOR LAMP LARGE SQUARE

    A tribute to the world of perfume, the Petit Carré Eau de Lumière table lamp has a highly sculptural shape and a sophisticated, pure design. Placed on a side table, a shelf or a console, this lamp will decorate your home with its noble materials. Its metal shade, covered in a light grey fabric on the outside, houses an integrated LED system that backlights the white interior finish. In addition to its silver fabric power cord, this lamp has two side inserts in white Carrara marble. Available in three different shapes and sizes, as well as in a version with stained grey solid oak.

    Specification
    • Design: Davide Oppizzi

      2 Standard finishes available / Custom made colors possible

      Dimensions :
      L. 56 x l. 24 x H. 66 cm / L. 22.0’’ x l. 9.4’’ x H. 26.0’’

      Materials : Fabric, white marble of Carrare or solid oak, colored textile cord.

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz (on request)
      Light source LED : 3000K - IRC > 80 - Integrated LED
      Power max : 18 W

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Light source LED : 3000K - IRC > 80 - Integrated LED
      Power max : 18 W

    Technical specification
    • Unique ref.eau-de-lumiere-floor-lamp-large-square
    • TypeObject (single object)
    • Date of publishing2025-07-25
    • Edition number1
    • Height (mm)660
    • Width (mm)560
    • Depth (mm)240
    Related
    • Material mainFabric
    • Material secondaryOak
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)9.6
    Classification
    • BIMobject CategoryLighting - Floor Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City