Publish your products
ESCALE - SIMPLE SPOT LED WALL LAMP
ESCALE - SIMPLE SPOT LED WALL LAMP
ESCALE - SIMPLE SPOT LED WALL LAMP
ESCALE - SIMPLE SPOT LED WALL LAMP
ESCALE - SIMPLE SPOT LED WALL LAMP
ESCALE - SIMPLE SPOT LED WALL LAMP

    ESCALE - SIMPLE SPOT LED WALL LAMP

    This version of the Escale wall lamp has a rotating and tilting LED reading spotlight. This bedside wall lamp, to be installed at the bedhead, is made from black lacquered steel for comfortable reading. The spotlight on this minimalist wall light has a compact, pure design, with a fine line giving it a modern look. This luminaire is ideal as a complement to a wall lamp or bedside table lamp.
    Available without switch on request.

    Specification
    • Design: Designheure studio


      2 Standard finishes available

      Dimensions : L. 9 x l. 9 x H. 9 cm 
      Materials : L
      acquered steel

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz
      Spot LED Reader 1W - included




    Technical specification
    • Unique ref.escale-simple-spot-led-wall-lamp
    • TypeObject (single object)
    • Date of publishing2025-05-26
    • Edition number1
    • Height (mm)90
    • Width (mm)90
    • Depth (mm)90
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.8
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit