Publish your products
MOON - CHANDELIER 5 MIXED
MOON - CHANDELIER 5 MIXED
MOON - CHANDELIER 5 MIXED
MOON - CHANDELIER 5 MIXED
MOON - CHANDELIER 5 MIXED
MOON - CHANDELIER 5 MIXED
MOON - CHANDELIER 5 MIXED
MOON - CHANDELIER 5 MIXED
MOON - CHANDELIER 5 MIXED
MOON - CHANDELIER 5 MIXED

    MOON - CHANDELIER 5 MIXED

    A combination of three sizes of lampshade, these different chandeliers are designed to dress up your high ceilings, bringing a sense of well-being. The height and diameter of the chandeliers can be adjusted to suit the size of the room. For any adaptations, please consult our team in advance of your project.

    Specification
    • Design: Jette Scheib

      4 Standard finishes available / Custom made colors possible

      Dimensions :
      Ø 115 x H. 160cm / Ø45.3 x H. 63.0”

      Materials : Fabric or lacquered, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz
      Socket : 5 x E27
      Bulb : 3 x Max 25 W LED équiv. 150 W
      2 x Max 15 W LED équiv. 100 W - Not included

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 3 x Max 25 W LED équiv. 150 W
      2 x Max 15 W LED équiv. 100 W - Not included


    Technical specification
    • Unique ref.moon-chandelier-5-mixed
    • TypeObject (single object)
    • Date of publishing2025-07-28
    • Edition number1
    • Height (mm)1600
    • Width (mm)1150
    • Depth (mm)1150
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)10.5
    Classification
    • BIMobject CategoryLighting - Chandelier

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City