Publish your products
RESONANCE - ACOUSTIC PENDANT LIGHT 1 RING 2 LOOPS
RESONANCE - ACOUSTIC PENDANT LIGHT 1 RING 2 LOOPS
RESONANCE - ACOUSTIC PENDANT LIGHT 1 RING 2 LOOPS

    RESONANCE - ACOUSTIC PENDANT LIGHT 1 RING 2 LOOPS

    A true sculpture, Résonance suspension suggests a delicate interplay between light and acoustics to transform spaces with optimism.

    Composed of a variety of luminous acoustic rings, this modular suspended chain can be adapted in height to suit any space: from a simple office with a few modules, to huge spaces with numerous modules.

    Specification
    • Design: Part de rêve

      One Standard finish available 

      Dimensions : L.66 x l.33 x H. 212cm / L. 26.0’’ x l. 13.0’’ x H. 83.5’’
      Materials : 
      100 % recycled PET foam, fabric, aluminum, PMMA, lacquered steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz
      Light source LED : 3000K - IRC > 90 - Integrated LED - 2990 Lumens
      Power max : 23 W

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Light source LED : 3000K - IRC > 90 - Integrated LED - 2990 Lumens
      Power max : 23 W

    Technical specification
    • Unique ref.resonance-acoustic-pendant-light-1-rings-2-loops
    • TypeObject (single object)
    • Date of publishing2025-07-16
    • Edition number1
    • Height (mm)2120
    • Width (mm)660
    • Depth (mm)330
    Related
    • Material mainPET
    • Material secondaryFabric
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)5.3
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City